Singapore
Application of Bosch Rexroth TS 1 Transfer System

Transfer system TS 1

The conveyor solution for precise assembly and rapid processes.

Online Catalog

TS 1 transfer system – tailored to assemble small products

When it comes to the efficient production of small products or modules, the Rexroth TS 1 conveyor system is the right decision. It is specially tailored to the precise assembly of complex products. The ability to integrate into the pre-assembly and subassembly of a higher-level system is one of its strengths.


COMPACT DESIGN

The TS 1 conveyor system saves on space due to its compact construction. It is specifically tailored to small, lightweight products and assemblies, which require high positioning accuracy and repeatability.

UNITS WITH EXACT PRECISION

Small products and exact procedures need to be positioned and reproduced precisely, and this is exactly the right task for the TS 1 position unit. Different types of workpiece pallets in either plastic or stainless steel complete the range of precise units offered by Bosch Rexroth.

VARIOUS APPLICATIONS

The TS 1 is suitable in the fields of medicine technology (e.g. hearing aids, pacemakers), electronics (hard disk drives, regulators, sensors), precision mechanics (small motors, switches) and optics (contact lenses). Even assembly lines in cleanrooms and dry rooms can be realized.

TS 1 features at a glance

Application of  Bosch Rexroth TS 1 Transfer System

Holistic

A complete series of pallet based transfer, positioning, and control modules satisfies all requirements of manual and automated assembly operations, and allows the configuration flexibility required in today's competitive manufacturing environment.

Bosch Rexroth TS 1 Transport System at Bosch plant in Bamberg

Special components

TS 1 anti-static pallets protect delicate components better than other conveyor systems while allowing access to the workpiece from any direction. Light-weight plastic pallets are available for inspection or light assembly processes, while rugged steel pallets provide a solution for applications which require more precision.

Key technical data

Workpiece pallet weight:
up to 3 kg
Workpiece pallet sizes: 80 x 80 mm, 120 x 120 mm, 160 x 160 mm
Workpiece pallet varieties: plastic, plastic/steel and aluminum
Conveyor media: belt, toothed belt
Conveyor speed: 6, 9, 12, 15, 18 m/min
High repeat accuracy: of ± 0.015 mm
Suitable for: Class 6 cleanrooms (EN ISO 14644-1), dry rooms (up to approx. 1% relative humidity)
Special components: accumulation curves for short throughput times, positioning unit for top repeat accuracy and quick workpiece pallet changeover
Order Information